IESNA:LM-63-2002
[TEST]P1334766
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R259740DE010 E3A301H
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 4000K CCT AND, 97CRI , E3A301H TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]124
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
5.3 8.2 13.3 20.8 57.5 142.9 268.2 404.9 502.2 530.7
548.7 566.9 580.3 589.9 599.1 605.7 612.7 617 619.8 617.5
612.5 600.3 585.1 564.9 543.8 512.6 480.4 447 394.7 261.7
134.9 53.6 14.5 6.1 1.3 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5.3 8.3 13.3 20.7 56.7 138.3 258.6 395.7 492.4 520.9
542.9 558.2 573 583.2 591.8 598.3 604.2 608.9 610.2 607.4
600.6 590.3 575 555 530.6 503.7 472.1 433.4 384.3 252
128.8 52.5 14.6 6.2 1.4 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5.3 8 12.7 20.5 55.6 127.3 241.5 372 470.2 497.4
517.7 534.6 545.6 554.6 562.2 567.4 570.9 574.6 574.3 570.6
564.1 552.4 536.5 518.4 495.6 465 434.3 396 344.4 210.1
104.6 47.4 13.7 6 1.5 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5.3 8.2 12.6 19.9 49.4 114.8 216.5 334 429.9 458.5
480 494.8 506.3 514 518.5 521.2 522.7 524.3 522.6 517.7
509.3 497.9 482.8 461.6 439.1 404.7 370.1 325.8 272.6 147.9
77.4 41 12.6 5.7 1.6 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5.3 8 12.4 18.7 42.3 98.8 183.8 286 378 403.9
424.4 440 450.9 458.1 462 462.2 460.8 457.9 454.1 448
437 422.6 403.4 378 343.8 306.9 265.7 222.6 184.2 97.9
55.5 31.6 11.5 5.1 1.9 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5.3 7.9 11.9 17.6 36.1 82 147.2 229.7 302.9 328.6
349.2 364.4 373.8 378.9 380.5 378.5 373.9 366.2 357.8 347
333 314 289.5 260 226.4 194.2 162.4 136.1 110.3 64.4
39.6 23.5 10.8 3.8 1.6 0.3 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0 0 0 0
5.3 7.8 11.5 16.4 30.7 65.6 115.9 174.4 229.5 247.2
262.4 273.6 280.2 282.3 280.3 275 267.4 256.3 243 229.3
215.2 196.8 174.5 151.4 126.8 108.9 91.2 76.7 65.4 43.2
27.8 15.2 6.4 2.5 1 0.2 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0 0 0
5.3 7.2 9.8 12.8 16.5 27 43.7 58 68.1 69.9
70.7 70.1 68.6 66.3 63.7 60.3 56.6 52.2 48.5 43.8
40 36.3 32.5 29.2 25.3 21.9 18.5 15.5 11.8 4.6
2.9 1.3 0.3 0.1 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
5.3 6.2 7.1 7.8 8.3 8.6 8.3 7.8 7.3 6.9
6.7 6.5 6.1 5.8 5.4 5.1 4.9 4.3 3.7 3
2.2 1.5 1.3 1 0.8 0.6 0.5 0.2 0.2 0
0 0 0 0.1 0.1 0.1 0.2 0.2 0.2 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
5.3 5.3 5 4.6 4 3.4 2.8 2.3 1.7 1.5
1.4 1.2 1 0.9 0.8 0.7 0.6 0.3 0.3 0.2
0.2 0.1 0.1 0.1 0.1 0.1 0 0 0 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.3 0.3 0.5 0.5
0.5 0.5 0.3 0.3 0.3 0.3 0.3 0.3 0
5.3 4.4 3.5 2.7 2 1.4 1 0.7 0.3 0.2
0.2 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.2 0.2 0.3 0.3 0.5 0.5 0.5
0.5 0.3 0.3 0.3 0.2 0.2 0.2 0.2 0
5.3 3.7 2.5 1.7 1.2 0.8 0.5 0.2 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.2 0.3 0.3 0.5 0.5 0.5 0.6 0.6
0.5 0.5 0.3 0.3 0.2 0.2 0.1 0.1 0
5.3 3.4 2.2 1.4 0.9 0.5 0.3 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.1 0.1 0.1
0.2 0.3 0.5 0.5 0.6 0.6 0.6 0.7 0.7 0.7
0.6 0.6 0.5 0.3 0.3 0.2 0.1 0.1 0
5.3 3.2 2 1.3 0.8 0.5 0.3 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.1 0.1 0.1 0.2
0.3 0.5 0.5 0.6 0.6 0.7 0.6 0.7 0.7 0.7
0.7 0.6 0.5 0.5 0.3 0.2 0.1 0.1 0
